Warning Warning: item online catalog is able to write to the configuration directory. That represents a possible safety hazard - please correct the user access rights for this directory!

 Search: 
 
 
Lean Production Building Kit System // Low-cost automation – the mechanical solution
Low-cost automation – the mechanical solution
Low-cost automation (LCA) relieves strain on workers and boosts productivity without requiring complex control systems or drives. For example, by connecting together processes with a little skill, you can combine loading and unloading procedures. Karakuri applications speed up workflows and minimise tiring manual labour by lifting crates for workers.
Let gravity do the work for you! Low-cost automation uses lever principles and integrates moving profiles into frames. Profile Tube System D30 makes applications like these particularly easy to achieve.
Low-cost automation with the Lean Production Building Kit System uses a small number of components to deliver a clear improvement in manual activities. Several processes in assembly and intralogistics operations benefit from this approach. When combined with item roller conveyors, complete shooter solutions can be built that release and accept containers as soon as the transport trolley arrives in the correct position.
Karakuri applications from Profile Tube System D30 can also be combined easily with the ergonomic item Work Bench System. This means, for example, that work benches can be kitted out with picking procedures that involve the user actuating a lever to lift a transport container to an optimum ergonomic reaching height.


 
Product Order No. CAD data Enquiry
Plain Bearing D40/D30-50 ESD 0.0.665.36
Plain Bearing Sleeve D40/D30 ESD 0.0.665.63
Plain Bearing D40/D30-50 ESD with anti-torsion feature 0.0.676.25
Plain Bearing Sleeve D40/D30 ESD with anti-torsion feature 0.0.676.03
Locking Ring D30 0.0.664.50
Telescope Clamp D40/D30 0.0.676.28
Plain Bearing Sleeve D30/D20 ESD 0.0.670.95
Pivot Bearing Set D30-28.5 M8 0.0.683.99
Double Pivot Bearing Unit D30-28.5 M8 0.0.681.92
Roller Set 8 D30-30 0.0.681.51
 
Product Order No. CAD data Enquiry
Roller D30/D6-16 0.0.681.68
Roller D30/D6-16 T1 0.0.688.00
Roller Set 8 D30-30 T1 0.0.688.03
Spacer Bushing D17/D6-12 0.0.681.67
Shock Absorber D30-110 15, adjustable 0.0.683.68
Weight 0.5kg D100/D31-13 0.0.692.10
Weight 1.25kg D128/D31-20.5 0.0.692.11
Cable Pulley Wheel D42/D6-12 0.0.682.16
Synthetic Fibre Cable D3 0.0.682.01
Synthetic Fibre Cable D3 0.0.682.47

Show 1 to 20 (of 55 products total) Page:  1  2  3  [next >>]