Warning Warning: item online catalog is able to write to the configuration directory. That represents a possible safety hazard - please correct the user access rights for this directory!

 Search: 
 
 
Line XMS // Doors XMS
Doors XMS
The XMS system includes profiles designed specifically for use in doors. These Door Profiles accommodate closed panel elements that are 4 – 5 mm thick. Lip Seals stop doors from flapping and rattling and ensure a dust-tight closure. This results in doors that are sealed on all sides.
Doors built using Line XMS close with outstanding precision and can be designed in any height or size. Clamping Set XMS offers an effective means of compensating for any potential distortion caused by the dead weight of the door.
The flat Caps, Door Profile X 8 40x40 – XMS can be installed flush with the horizontal struts, thereby ensuring surfaces are closed and any door gap is kept to an absolute minimum.


 
Product Order No. CAD data Enquiry
Door Profile X 8 40x40 - XMS 0.0.649.50
Door Profile X 8 40x40 - XMS 0.0.649.51
Door Profile X 8 40x40-180° - XMS 0.0.649.52
Door Profile X 8 40x40-180° - XMS 0.0.649.53
Door Profile X 8 80x40-180° - XMS 0.0.652.39
Door Profile X 8 80x40-180° - XMS 0.0.652.40
Cap Set, Door Profile X 8 40x40 - XMS 0.0.650.63
Clamping Set, Door Profile X 8 - XMS 0.0.650.61
Door Lip Seal 8 - XMS 0.0.649.89
Door Lip Seal T1 - XMS 0.0.649.88
 
Product Order No. CAD data Enquiry
Door Lip Seal T2 - XMS 0.0.649.87
Lip Seal 4-5 mm - XMS 0.0.649.86
Lip Seal 4-5 mm - XMS 0.0.649.93
Door Lock X 8 Zn 0.0.652.66
Safety Switch 8, 24V DC 0.0.658.28
Connecting Cable, Safety Switch 8, 24V DC 0.0.659.29
Double Door Stop Set 8 0.0.671.94
Door Seal Adapter Profile X 8 – XMS 0.0.672.46
Door Seal Adapter Profile X 8 – XMS 0.0.672.47

Show 1 to 19 (of 19 products total) Page:  1