Warning Warning: item online catalog is able to write to the configuration directory. That represents a possible safety hazard - please correct the user access rights for this directory!

 Search: 
 
 
Line XMS // Floor Elements XMS
Floor Elements XMS
These special Base Plate/Transport Plates provide added stability for constructions built using Line XMS. Designed with a low-rise angle, they require relatively little space. However, the Base Plate/Transport Plates also transfer forces safely into adjacent horizontal profiles, without putting added strain on profile fastenings. This provides effective support for the fastening elements and boosts the rigidity of the machine frame when it is moved.


 
Product Order No. CAD data Enquiry
Base Plate X 8 80x40, M8 0.0.600.55
Base Plate X 8 80x40, M10 0.0.604.52
Base Plate X 8 80x40, M16 0.0.607.03
Base Plate X 8 80x80, M10 0.0.604.53
Base Plate X 8 80x80, M16 0.0.600.56
Base Plate/Transport Plate X 8 160x160-90° M16 0.0.652.61
Base Plate/Transport Plate X 8 200x200-90° M16 0.0.650.62
Base Plate/Transport Plate X 8 240x160-2x90° M16 0.0.652.63
Base Plate/Transport Plate X 8 80-45° M16 0.0.670.59
Base Plate/Transport Plate X 8 40-45° M16 0.0.670.79
 
Product Order No. CAD data Enquiry
Base Plate/Transport Plate X 8 40 R80-90° M16 0.0.670.45
Base Plate/Transport Plate X 8 40 R40-90° M16 0.0.670.47
Knuckle Foot X D40, M8x60 0.0.602.44
Knuckle Foot X D40, M8x80 0.0.602.46
Knuckle Foot X D40, M10x80 0.0.496.02
Knuckle Foot X D80, M16x100 0.0.496.03
Adjustable Foot X 8 PA 40x40 0.0.603.74
Knuckle Foot D80, M16x100 0.0.476.39
Knuckle Foot D80, M16x100 0.0.265.29
Knuckle Foot D80, M16x100 0.0.635.20

Show 1 to 20 (of 25 products total) Page:  1  2  [next >>]