Warning Warning: item online catalog is able to write to the configuration directory. That represents a possible safety hazard - please correct the user access rights for this directory!

 Search: 
 
 
Lean Production Building Kit System // Fastening Elements
Fastening Elements
Endless possibilities
Structural components are enhanced by fastening elements for panelling and working surfaces and for making sure information and container mountings are close to hand. This opens up new opportunities for integration into existing production facilities or adding functional elements with ease. Elements from third-party suppliers can also be added.

Use of the Profile 6 groove in Profiles 6 D30 means that components from the item MB Building Kit System are ideally compatible. Using T-Slot Nuts allows heavy-duty fastenings to be created in next to no time. And the diverse, tried-and-tested range of fastening elements from Line 6 are the perfect complement to the new D30 fasteners.


 
Product Order No. materials Property Fmax. [N] Line CAD data Enquiry
Threaded Insert D30 M6 0.0.641.00 grey similar to RAL 7042 2000 line D30
Threaded Insert D30 M6 ESD 0.0.640.99 black similar to RAL 9005 2000 line D30
Threaded Insert D30 M8 0.0.640.96 grey similar to RAL 7042 2000 line D30
Threaded Insert D30 M8 ESD 0.0.640.98 black similar to RAL 9005 2000 line D30
Threaded Insert D30 M10 0.0.634.36 grey similar to RAL 7042 2000 line D30
Threaded Insert D30 M10 ESD 0.0.640.82 black similar to RAL 9005 2000 line D30
Threaded Insert, Profile Tube D30 heavy duty M8 0.0.672.18 St bright zinc-plated line D30
Threaded Insert, Profile Tube D30 heavy duty M10 0.0.672.19 St bright zinc-plated line D30
Threaded Insert, Profile Tube D30 heavy duty M12 0.0.648.64 St bright zinc-plated line D30
Threaded Insert, Profile Tube D30 M6 Al 0.0.675.16 Al natural line D30
 
Product Order No. materials Property Fmax. [N] Line CAD data Enquiry
Threaded Insert, Profile Tube D30 M8 Al 0.0.675.17 Al natural line D30
Threaded Insert, Profile Tube D30 M10 Al 0.0.675.18 Al natural line D30
Threaded Insert, Profile Tube D40 M8 Al 0.0.673.71 Al natural line D30
Threaded Insert, Profile Tube D40 M10 Al 0.0.673.68 Al natural line D30
Multiblock D30 0.0.629.96 Al, anodized line D30
Panel Fastener D30 0.0.630.74 line D30
Panel-Fixing Strip D30 0.0.675.37 PE-HD grey similar to RAL 7042 line D30
Panel-Fixing Strip D30 1-4mm 0.0.675.38 PE-HD grey similar to RAL 7042 line D30
Panel-Fixing Profile D30 3-5mm 0.0.649.29 PP grey similar to RAL 7042 line D30
Panel-Fixing Profile D30 3-5mm ESD 0.0.652.81 PP black similar to RAL 9005 line D30

Show 1 to 20 (of 47 products total) Page:  1  2  3  [next >>]