Warning Warning: item online catalog is able to write to the configuration directory. That represents a possible safety hazard - please correct the user access rights for this directory!

 Search: 
 
 
Lean Production Building Kit System // Fasteners
Fasteners
Ingenious fasteners
The unique concept of Fasteners D30 allows unrifled Tubes, Profile Tubes and Profiles with standard grooves to be connected together using the same fastening elements.
High clamping forces ensure the construction is stable and the item clamping technology prevents twisting in contact with unrifled Tubes.
item provides additional bracing struts as an optional extra to counteract high moment loads.

The D30 fastening elements support exceptional tolerance compensation – cut-offs of Tubes and Profiles do not need to be completely precise. They can be cut up to 5 mm shorter without affecting the holding force of the fastening.
Fundamentally, Profiles D30 or Tubes D30 do not need to be processed any further in order to be able to use the fastening elements!

Includes ESD
The fasteners in Line D30 automatically establish contact between the various components, thereby safely dissipating harmful electrostatic charges.


 
Product Order No. materials Property Line CAD data Enquiry
Fastener D30 0.0.623.56 line D30
Fastener D30-45° 0.0.637.87 line D30
Fastener D30 T1 0.0.687.84 line D30
Fastener D30-45°, internal 0.0.678.66 line D30
Fastener D30, internal 0.0.669.52 line D30
Fastener D30, internal, Connector M6-12 0.0.690.44 line D30
Fastener D30 with Clamp Lever 0.0.644.77 line 5
line D30
Protective Cover R28 for Fastener D30 0.0.677.32 TPE grey similar to RAL 7042 line D30
Protective Cover R28 for Fastener D30 ESD 0.0.677.33 TPE black similar to RAL 9005 line D30
Protective Cap D30-9 0.0.673.07 TPE grey similar to RAL 7042 line D30
 
Product Order No. materials Property Line CAD data Enquiry
Protective Cap D30-9 ESD 0.0.677.27 TPE black similar to RAL 9005 line D30
Protective Cap D30-9 R28-90° 0.0.677.17 TPE grey similar to RAL 7042 line D30
Protective Cap D30-9 R28-90° ESD 0.0.677.30 TPE black similar to RAL 9005 line D30
Cap D30 R15 0.0.675.13 PA-GB grey similar to RAL 7042 line D30
Cap D30 R 0.0.624.11 PA-GB grey similar to RAL 7042 line D30
Tube Adapter D30 0.0.630.61 line D30
Tube Adapter Cap D30 0.0.630.23 PA-GF grey similar to RAL 7042 line D30
Parallel Fastener D30 0.0.629.94 line D30
Parallel Fastener D30-60 0.0.682.21 line D30
Parallel Fastener D30-60 with Clamp Lever 0.0.692.28 line D30

Show 1 to 20 (of 49 products total) Page:  1  2  3  [next >>]